Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BAE00TK

Available

Heartbeat® power supply units with IO-Link interface

Typecode:

BAE PS-XA-1W-24-038-603-I

Loading...
Dimension
85.4 x 72.6 x 139 mm
Version
IP67
Mounting part
Flange mounting
Housing material
Aluminium
PC
Connection (supply voltage IN)
7/8"-Male
Connection (supply voltage OUT)
7/8"-Female
Input voltage
100…240 V AC, 1-phase
Rated output voltage DC
24 V
Rated output current
3.8 A
Output capacity max.
91.2 W
Output current max.
6 A for max. 4s
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
-25...70 °C
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Single-Ended Cordsets

T-Splitters

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.3
27-04-90-03
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004