Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BNI0034

IO-Link blocks for safety applications

Typecode:

BNI IOL-256-000-Z013

Loading...
Approval/Conformity
CE
UKCA
cULus
WEEE
Current sum US, sensor
4.0 A
Current sum UA, actuator
9.0 A
Digital outputs
16x PNP
Interface
IO-Link 1.0
Connection slots
8x M12x1-Female, 5-pin, A-coded
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Housing material
Zinc, Die casting
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Y-Splitters

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

T-Splitters

Power supplies for the control cabinet

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306