Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIS00JY

LF data couplers (125 kHz)

Typecode:

BIS L-380-05/BU-PU1-00,5

Loading...
Cable length L
0.50 m
Antenna type
round
Installation
metal-free (clear zone)
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Housing material
ABS, GF16
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Multi-frequency processors

Holders for RFID systems

Data carrier

Read / write heads and antennas

Single-Ended Cordsets

Field Attachables

Data Coupler

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710