Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BAE0108

Line lasers

Typecode:

BAE LX-XO-PL018-E-L8-S103

Loading...
Light type
Laser green light
Housing material
Stainless steel
Glass, Nickel-plated brass nuts
Dimension
Ø 20 x 116 mm
Operating voltage Ub
9...30 VDC
Ambient temperature
-10...50 °C
Approval/Conformity
CE
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Universal brackets

Mounting bracket for photoelectric sensors

Universal mounting system

Power supplies for the control cabinet

Single-Ended Cordsets

ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.3
27-11-06-35
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000