BIS012N
HF read/write heads (13.56 MHz) with integrated processor unit
Typecode:
BIS M-405-045-001-07-S4
- Product group
- HF (13.56 MHz)
- Dimension
- 35 x 17 x 80 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Supported data carrier types
-
DIN ISO 14443
DIN ISO 15693 - Connection
- Connector, M12x1-Male, 4-pin, 0.30 m
- Housing material
- ABS
- Interface
- IO-Link 1.1
- Transfer rate
- COM2 (38.4 kBaud)
- Process data IN
- 10 bytes
- Process data OUT
- 10 bytes
- Operating voltage Ub
- 18...30 VDC Supports only LPS/Class 2
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Measurement data
-
Disposal
BIS-V RFID EtherNet/IP Short Demo in CoDeSys
BIS-V RFID EtherNet/IP Short Demo in CoDeSys
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710