Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BPI007K

Available

Junction blocks

Typecode:

BPI 4M4A5P-2K-00-TPSG

Loading...
Connection slots
4x M12x1-Female, 5-pin
Power indicator
LED green (2x)
Switching function display
Yellow LED (8x)
Signal type
PNP
Connection (COM 1)
Screw/plug-in terminals
Operating voltage Ub
18...30 VDC
Output current max.
4 A
Total current max.
8 A (for 2x feed); 8 A (for 1x feed)
Ambient temperature
-25...80 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Protective covers/ protective housing

Mechanical Accessories

Double-Ended Cordsets

Junction blocks

ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-23-02-06
ECLASS 5.1.4
27-23-02-06
ECLASS 6.2
27-27-92-19
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306