Similar Illustration
Only CAD model download is supported
Reflectors and reflective foils
Version
Reflective foil, micro-pyramids
Use
for photoelectric retroreflective sensors
Style
Film cutoff
Rectangular
Rectangular
Dimension
35 x 40 x 0.6 mm
Sensing surface
14.0 cm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS R-30 | BAM RF-XO-030-S000/04-PM-FA | |
|
-
List price
|
7.37 GBP
List price
|
|
| Version | Reflective foil, micro-pyramids | Reflective foil, micro-pyramids |
|---|---|---|
| Use | for photoelectric retroreflective sensors | for photoelectric retroreflective sensors |
| Style |
Film cutoff Rectangular |
Film cutoff Rectangular |
| Dimension | 35 x 40 x 0.6 mm | 35 x 40 x 0.5 mm |
| Sensing surface | 14.0 cm² | 14.0 cm² |
| Ambient temperature | -20...60 °C | -20...60 °C |
| Material sensing surface | PMMA | Acrylic |
| Light type | non-polarized light, also for polarized light | non-polarized light, also for polarized light |
| Mounting part | Self-adhesive | Self-adhesive |
| Material | - | Film |
Only CAD model download is supported