Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
Complementary
Cable
PVC black, 10 m
Number of conductors
4
Conductor cross-section
0.25 mm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M425-0000-1A-003-VI0425-100 | BCC M425-0000-1A-003-VX8434-100 | |
|
-
List price
|
17.41 GBP
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | PVC black, 10 m | PVC gray, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.25 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -25...70 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...70 °C | -5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported