Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M12x1-Female, angled, 5-pin, A-coded
Connection 3
M12x1-Female, angled, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR black, 0.7 m, drag chain compatible
Product Features
0.70 m, PUR
6.00 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M414-M425-M425-U2068-007 | BCC M415-M415-M415-U2130-001-C121 | |
|
41.45 GBP
List price
|
54.47 GBP
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC / 60 VAC |
| Cable | PUR black, 0.7 m, drag chain compatible | PUR black, 0.1 m, drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...90 °C | -40...85 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...85 °C |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68 |
| Approval/Conformity |
CE WEEE cULus |
CE UKCA cULus WEEE |
Only CAD model download is supported