Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, Straight, 5-pin, A-coded
Switching output
Complementary
Cable
PUR welding spark resistant Yellow, 5 m, drag chain compatible
Number of conductors
5
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M415-0000-2A-017-PV4534-050-C033 | BCC M415-0000-2A-017-PW3534-050 | |
|
-
List price
|
24.13 GBP
List price
|
|
| Connection | M12x1-Male, Straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | PUR welding spark resistant Yellow, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE EAC WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported