Products
Service & Support
Industries & Solutions
Company
Canceled

BCS007T

BCS M18VVI1-NOCFAG-DV02

Capacitive level sensors

Dimension
Ø 18 x 70 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
NPN normally closed (NC)
Do you have any questions about the product? Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 70 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
NPN normally closed (NC)
Switching frequency
2 Hz
Sensitivity
media-dependent, adjustable
Function
Smart Level 15
Additional features
Electrically conductive media
Foam and residue compensation
Housing material
PVC
Material sensing surface
PVC
Ambient temperature
-10...60 °C
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
cULus
EAC
WEEE
IP rating
IP66
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue