Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 76.5 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP normally open/normally closed (NO/NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-105-BO-C-PU-05 | BES M18MP-PAH50B-BP05 | BES 516-105-SA1-05 | |
|
-
List price
|
79.16 GBP
List price
|
154.44 GBP
List price
|
|
| Dimension | Ø 18 x 76.5 mm | Ø 18 x 75 mm | Ø 18 x 75.5 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm |
| Switching output | PNP normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) |
| Switching frequency | 500 Hz | 2000 Hz | 500 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR | Cable, 5.00 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...55 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C | -25...120 °C |
| IP rating | IP67 | IP68 | - |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA WEEE cULus |
CE UKCA cULus WEEE |
| IP rating | - | - | IP60 |
Only CAD model download is supported