Products
Service & Support
Industries & Solutions
Company
Canceled

BIS00LZ

BIS M-350-001-S115

HF RFID readers (13.56 MHz)

Product group
HF (13.56 MHz)
Dimension
120 x 60 x 240 mm
Installation
metal-free (clear zone)
Antenna type
Rod
Connection
Male, 8-pin
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam

Quantity scale

Contact request
Key features
Product group
HF (13.56 MHz)
Dimension
120 x 60 x 240 mm
Installation
metal-free (clear zone)
Antenna type
Rod
Connection
Male, 8-pin
Housing material
PC
Ambient temperature
0...55 °C
IP rating
IP65
Approval/Conformity
CE
cULus
EAC
WEEE
Use
Only usable in combination with BIS M-6xxx
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue