Products
Service & Support
Industries & Solutions
Company

BNI00K7

BNI XG5-538-1B5-Z067

Silver Line - Network Modules in Metal Housing for Specialized Applications

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
4 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for the UK – Balluff Limited, Lostock Gralam

Quantity scale

Contact request
Key features
Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
4 A
Display
yes
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
12x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 32 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1.3
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue