All cameras with Sony sensor IMX253
Description
The IMX253 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 12.4 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 3.45 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX253
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels3008 (H) x 4096 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0124ZC |
30.8 / 34.6 / 123.3 | 19 µs - 20 s | 4.0 | - | - |
|
- |
BVS CA-SF5-0124ZG |
30.7 / 34.6 / 122.8 | 19 µs - 20 s | 4.0 | - | - |
|
- |
BVS CA-BN2-0124ZC |
65.3 / 65.3 / 127 | 19 µs - 20 s | 4.5 | 70.9 | 40.2 |
|
|
BVS CA-BN2-0124ZG |
65.3 / 65.3 / 127 | 19 µs - 20 s | 4.5 | 71.1 | 40.1 |
|
|
BVS CA-SF2-0124ZC |
30.8 / 34.6 / 123.3 | 19 µs - 20 s | 4.0 | 70.8 | 40.2 |
|
|
BVS CA-SF2-0124ZG |
30.7 / 34.6 / 122.8 | 19 µs - 20 s | 4.0 | 70.9 | 40.2 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)