All cameras with Sony sensor IMX335
Description
The IMX335 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 5 megapixels. It has a Rolling Shutter shutter in optical 1/2.8 format and a pixel size of 2.00 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX335
-
Structure of the deviceCMOS
-
Image size1/2.8
-
Number of effective pixels1944 (H) x 2592 (W)
-
Pixel size2.00 µm
-
ADC resolution / output12 bit -> 16 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-UB1-0051HC |
6.3 / 7.24 / 7.24 | 12 µs - 20 s | 1.00 | 65.0 | 39.4 |
|
|
BVS CA-UB1-0051HG |
6.3 / 7.24 / 25.4 | 12 µs - 20 s | 1.00 | 65.0 | 39.4 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)