Products
Service & Support
Industries & Solutions
Company
Sensors
IMX420

All cameras with Sony sensor IMX420

Description

The IMX420 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 7.1 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 4.5 µm

Technical features

  • Manufacturer
    Sony
  • Sensor name
    IMX420
  • Structure of the device
    CMOS
  • Image size
    1.1
  • Number of effective pixels
    2208 (H) x 3216 (W)
  • Pixel size
    4.5 µm
  • ADC resolution / output
    145 bit -> 12 bit

Products

Product FPS* Exposure time Power
Consumption [W]
DR [dB] SNR [dB] Spectral
Sensitivity
EMVA 1288

BVS CA-GX2-0071ZC

33.4 / 50.7 / 133.7 9 µs - 20 s 6.3 73.7 44.0 -

BVS CA-GX2-0071ZG

33.4 / 50.7 / 133.7 9 µs - 20 s 6.3 74.1 43.9 -

BVS CA-SF2-0071ZC

53.5 / 60.6 / 214 8 µs - 20 s 4.4 71.9 43.9

BVS CA-SF2-0071ZG

53.5 / 60.6 / 214 8 µs - 20 s 4.4 71.7 43.8
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)

Sony Megapixel vs. maximum frame rate diagram

Megapixel (MP)
Maximum sensor frame rate (FPS)
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue