BIS003F
LF data carriers (125 kHz)
Typecode:
BIS L-103-05/L-RO
24,24 EUR
List price
Contact request
- Product group
- LF (125 kHz)
- Dimension
- Ø 12.4 x 2 mm
- Communication
- Read Only
- UID serial number, read-only
- 5 Byte
- Memory type
- EEPROM
- Antenna type
- round
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Storage temperature temporary
- -40...130 °C 1x1000 h
- Ambient temperature
- -25...85 °C
- Housing material
- PPS, EP
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-90
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710