Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BCC070C

Available

Field attachables

Typecode:

BCC A334-0000-20-000-71X4A5-000

Loading...
Connection
7/8"-16 UN-Male, straight, 4-pin
Number of connectable contacts
4
Connection cross-section
0.14...1.5 mm²
Type of wire mounting
Screw terminals
Cable diameter D
10...12 mm
Operating voltage Ub
600 VDC / 600 VAC
Rated current (40 °C)
9.0 A
IP rating
IP67
Ambient temperature
-25...85 °C
Approval/Conformity
CE
cURus
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 4.1
27-26-07-01
ECLASS 5.1.3
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
UNSPSC 11
39121421
UNSPSC 7.0901
39121421

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]