Discontinued
- Function
- Analog value display
- Operating voltage Ub
- 18...30 VDC
- Inputs, number
- 2
- Analog inputs
- Analog, voltage/analog, current (-10…10 V/0…20 mA/4…20 mA)
- Resolution
- ≤ 16 bits
- Analog output
- Analog, voltage/analog, current
- Encoder supply
- 24 V, max 250 mA
- Ambient temperature
- -20...60 °C
- IP rating (front housing)
- IP65
- Approval/Conformity
-
CE
UKCA
WEEE - Panel cut-out
- 43 x 91 mm
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-33-02-01
- ECLASS 11.0
- 27-33-02-01
- ECLASS 4.1
- 27-37-12-00
- ECLASS 5.1.3
- 27-37-12-20
- ECLASS 5.1.4
- 27-33-91-90
- ECLASS 6.2
- 27-33-91-90
- ECLASS 8.1
- 27-33-91-90
- ECLASS 9.0
- 27-33-01-90
- ECLASS 9.1
- 27-33-02-01
- ETIM 7.0
- EC011541
- UNSPSC 11
- 39100000
- UNSPSC 7.0901
- 39100000