For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Discontinued
- Connection
- Cable with connector, M12x1-Male, 4-pin, 0.30 m
- Version
- Strip light
- Dimension
- 13 x 197.5 x 18 mm
- Rated operating voltage Ue DC
- 24 V
- Current draw max.
- 375 mA, 750 mA (Boost mode)
- Operating mode
-
Normal
Boost - Digital inputs
- Trigger
- Material
-
Aluminum anodized, black
Glass - Illumination area
- 160 x 10 mm
- Light type
- LED infrared
- Wave length
- 875 nm
- Ambient temperature
- -10...55 °C
- Approval/Conformity
- CE
- IP rating
- IP54
- ECLASS 10.1
- 27-31-02-04
- ECLASS 11.0
- 27-31-02-04
- ECLASS 4.1
- 27-11-03-11
- ECLASS 5.1.3
- 27-11-06-35
- ECLASS 5.1.4
- 27-31-02-04
- ECLASS 6.2
- 27-11-06-35
- ECLASS 8.1
- 27-11-06-35
- ECLASS 9.0
- 27-11-06-35
- ECLASS 9.1
- 27-11-06-35
- ETIM 4.0
- EC00996
- ETIM 5.0
- EC00996
- ETIM 6.0
- EC00996
- ETIM 7.0
- EC000996
- UNSPSC 11
- 39110000
- UNSPSC 7.0901
- 39110000