Products
Service & Support
Industries & Solutions
Company

TFL-mount lenses

Optics

Available in:

3 versions

We offer TFL-mount / M35-mount lenses, that are crafted to meet the demanding requirements of industrial applications with high performance cameras. This lenses are capable of covering high resolution applications ranging up to 50 megapixels and 8K resolution.

Die wichtigsten Vorteile

  • TFL-mount / M35-mount lenses for high performance cameras
  • High Resolution for outstanding image clarity up to 50MP and 8K
  • Compatible with large format sensors up to 2"
  • High magnification design with a focus range of up to 0.1 m
  • Designed and tested for demanding industrial applications

3 versions

Order code
Price Max. Sensor size Image resolution Focal length Filter thread size Minimum object distance (MOD) Additional text
Actions
2" 50 MP 18 mm M77x0.75 100 mm The angle of view was determined at the maximum permissible sensor size (4:3).
2" 50 MP 25 mm M55x0.75 100 mm The angle of view was determined at the maximum permissible sensor size (4:3).
2" 50 MP 35 mm M52x0.75 100 mm The angle of view was determined at the maximum permissible sensor size (4:3).
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue