Product description
Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.
BAM003Y
BMS CS-M-D12-IZ-01
Quantity : 1 Pc.
- Principle of operation
- Mounting system
- Use
-
for mounting system BMS
for holding rods with Ø12 mm - Material
- Stainless steel (1.4301)
- Dimension
- Ø 27 x 37 mm
- Mounting part
- Screws, clamps
- Approval/Conformity
- Ecolab
BAM03EU
BMS CU-M-D12-E038-01
Quantity : 1 Pc.
- Principle of operation
- Mounting system
- Use
-
for holding rods with Ø12 mm
for monitor holder BMS
for mounting system BMS - Material
- Stainless steel
- Dimension
- 30 x 37 x 50 mm
- Mounting part
-
Threads
Clamps - Approval/Conformity
- Ecolab
BAM03EY
BMS CC-M-D12-E-01
Quantity : 1 Pc.
- Principle of operation
- Mounting system
- Use
-
for holding rods with Ø12 mm
for monitor holder BMS
for mounting system BMS - Material
- Stainless steel
- Dimension
- 25.5 x 25.5 x 64 mm
- Mounting part
-
Clamps
Threads - Approval/Conformity
- Ecolab
BAM03F0
BMS RS-S-D12-0400-00
Quantity : 1 Pc.
- Principle of operation
- Mounting system
- Use
- for mounting system BMS
- Material
- Stainless steel
- Dimension
- Ø 12 x 400 mm
- Mounting part
- Clamps
- Approval/Conformity
- Ecolab
BAM03F1
BMS RS-S-D12-0600-00
Quantity : 1 Pc.
- Principle of operation
- Mounting system
- Use
- for mounting system BMS
- Material
- Stainless steel
- Dimension
- Ø 12 x 600 mm
- Mounting part
- Clamps
- Approval/Conformity
- Ecolab