14.476,64 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Dimension
- 25.5 x 35 x 31 mm
- Style Housing
- block style
- Connection
- Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
- Cable shield
- no
- Housing material
- PA
- Measuring range
- 1.5...12.5 mm
- Analog output
- Analog, voltage 1...9 V
- Repeat accuracy per BWN
- ±50 µm
- Non-linearity max.
- ±250 µm
- Operating voltage Ub
- 15...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cURus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-07-02
- ECLASS 11.0
- 27-27-07-02
- ECLASS 4.1
- 27-27-07-02
- ECLASS 5.1.3
- 27-27-07-02
- ECLASS 5.1.4
- 27-27-07-02
- ECLASS 6.2
- 27-27-07-02
- ECLASS 8.1
- 27-27-07-02
- ECLASS 9.0
- 27-27-07-02
- ECLASS 9.1
- 27-27-07-02
- ETIM 4.0
- EC001818
- ETIM 5.0
- EC001818
- ETIM 6.0
- EC001818
- ETIM 7.0
- EC001818
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926