BIS01E8
UHF read/write heads with integrated processor unit (860/960 MHz)
Typecode:
BIS U-4A7-082-11C-07-S4
28.304,64 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Special characteristics
-
Washdown Plus
Washdown - Product group
- UHF (860...960 MHz)
- Working frequency
- 902…928 MHz
- Radio license
-
USA
Canada - Dimension
- Ø 30 x 98 mm
- Antenna type
- Planar
- Polarization
- circular
- Output power adjustable
- -7 dBm…+18 dBm (0.2 mW…64 mW)
- Connection
- M12x1-Male, 4-pin, A-coded
- Housing material
- 1.4404 stainless steel
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30 VDC LPS Class 2
- Ambient temperature
- 0...70 °C
- IP rating
-
IP68
IP69K - Approval/Conformity
-
FCC Part 15
IC (Radio)
WEEE
Ecolab
cULus - Secondary features
-
Identification
Device Discovery
Signal Quality Monitoring
Basic Statistics
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment - Secondary features for condition monitoring
-
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710