BAE011Y
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-061-UA-DP02
- Series
- SA-OH
- Dimension
- 12 x 40.1 x 77.3 mm
- Interface
- Analog, voltage 0…10 V
- Display
-
OLED Display
supply voltage - LED green
Signal - LED yellow
Alarm function - LED red
Sync - LED orange - Setting
-
Auto-Synch
Contrast of the OLED display
External teach function
Factory setting (Reset)
Teach stat./dyn./man.
Synchronization on/off
Read direction of the OLED display
Gain - Adjuster
-
Jog switch
button - Connection
- Cable, 2 m, PUR
- Housing material
-
PC
PA 12 - Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
WEEE
cULus
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528