Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BKT000U

S-BKT C

Typecode:

BKT M-71-U-03

Loading...
Series
M
Dimension
31 x 105.3 x 62.3 mm
Interface
PNP/NPN NO/NC Analog, voltage 0…5.5 V
Input function
Same function as button
Open size 1/2/3/4
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Beam characteristic
Focused
Light type
green light/red light
Light spot size
1.5 x 5 mm at 9 mm
Range
7...11 mm
Connection
Cable, 3.00 m, PVC
Housing material
Zinc, Die casting, Painted
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528