Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BMF00LM

S-BMF 405

Typecode:

BMF 405KF-NO-C-2A-EY-02

Loading...
Special characteristics
Washdown
Slot type
T-slot
Dimension
5 x 5.4 x 27 mm
Principle of operation
Magnetic field sensor
Cable
TPE-V, 2 m
Housing material
PP
Switching output
NPN normally closed (NC)
Switching frequency
10000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...100 °C
IP rating
IP67
IP68
IP69K
Approval/Conformity
cULus
CE
UKCA
Ecolab
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting brackets for magnetic field sensors

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916