BIS0191
UHF read/write heads and antennas (860...960 MHz)
Typecode:
BIS VU-320-C5-S4
- Product group
- UHF (860...960 MHz)
- Working frequency
- 916.8…920.4 MHz
- Radio license
- Japan
- Dimension
- 130 x 50.5 x 130 mm
- Antenna type
- Patch
- Polarization
- circular
- Output power adjustable
- 7 dBm…25 dBm (5 mW…320 mW)
- Connection
- M12x1-Male, 4-pin, A-coded
- Housing material
-
PC, coated
ABS, Zinc, Die casting, (Connector) - Interface
- RS485
- Operating voltage Ub
- 24 V DC LPS Class 2
- Ambient temperature
- -20...55 °C
- IP rating
- IP54
- Approval/Conformity
-
MIC
MIC Specified Radio Equipment
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710