BIS00UL
LF read/write heads and antennas (125 kHz)
Typecode:
BIS VL-300-001-S4
- Product Group
- LF (125 kHz)
- Dimension
- Ø 30 x 82 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Communication
- Read/Write
- Connection
- M12x1-Male, 4-pin
- Housing material
- PVDF, Nuts PA66
- Operating voltage Ub
- 19.2...28.8 VDC
- Storage temperature
- -20...85 °C
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710