Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BAE0106

Available

Line lasers

Typecode:

BAE LX-XO-PL018-E-L3-S103

Loading...
Light type
Laser Red light
Housing material
Stainless steel
Glass, Nickel-plated brass nuts
Dimension
Ø 20 x 116 mm
Operating voltage Ub
5...30 VDC
Ambient temperature
-10...50 °C
Approval/Conformity
CE
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Universal brackets

Mounting bracket for photoelectric sensors

Universal mounting system

Power supplies for the control cabinet

Single-Ended Cordsets

ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.3
27-11-06-35
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA