Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIS0192

Available

UHF read/write heads and antennas (860...960 MHz)

Typecode:

BIS VU-320-C7-S4

Loading...
Product Group
UHF (860...960 MHz)
Working frequency
920.25…925.75 MHz
Radio license
Australia
Dimension
130 x 50.5 x 130 mm
Antenna type
Patch
Polarization
circular
Output power adjustable
7 dBm…26 dBm (5 mW…400 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
PC, coated
ABS, Zinc, Die casting, (Connector)
Interface
RS485
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
-20...55 °C
IP rating
IP54
Approval/Conformity
ACMA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Data carrier

Multi-frequency processors

Holders for RFID systems

Double-Ended Cordsets

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA