IO-Link Wireless Master

IO-Link Wireless

Available in:

1 Series

The IO-Link wireless master is part of the IO-Link wireless systems. In addition to a master, it consists of a sensor/actuator hub and/or a bridge. IO-Link wireless is a new radio standard that meets the high demands of factory automation.

The wireless master does not receive its data by cable, as is usually the case, but receives the sensor data by radio via a bridge or a hub. This delivers decisive advantages over a wired system - including simpler planning and installation, more flexibility in design and mobility, and the elimination of wear and tear on connectors and/or cables. It also makes it easier to retrofit existing systems.

Features

  • Easy configuration via integrated web server
  • Operates in the unlicensed 2.4 GHz ISM band
  • Range 10-20m in industrial environment
  • Fast and reliable (latency 5ms, error rate 10-9)
  • Easily scalable and expandable by integrating additional devices (up to 40 devices)

1 Series

Series
Interface port 01 Housing material primary Connection IP rating
Actions
Profinet, Ethernet/IP PC M12x1-Female, 4-pin, D-coded
M12x1-Male, 4-pin, A-coded
IP54
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue