Tool-ID
Tool Management
Available in:
1 versions
Tool-ID is the economical entry solution for tool management. The simplified installation and configuration allows any machine tool to be easily retrofitted with just a USB port (keyboard extension). RFID technology is used to write the data from the presetter (required) to the tool. And then transmit the data to the machine tool using the Easy Tool-ID system. Manual entry is eliminated. Setup times and the risk of incorrect are significantly reduced.
Reduce setup times and input mistakes: Send tool data reliably and fast via USB
Reduces defect rate: No manual entering of tool data
Effortless retrofitting: Simple configuration via web browser, no intervention in the machine tool itself and only very short downtimes
1 versions
|
Order code
|
Price | Order Code | Housing material | Actions |
|---|---|---|---|---|
|
3225.31 GBP
Please login for individual prices.
|
BSG001W |
Edit columns
Please select which columns should be displayed.