Wersja 1.0
·
Ostatnio edytowano dnia 2024-01-31

IODD handling in the S7-PCT tool

1. General info

The PCT tool is used to commission IO-Link devices with the aid of the IODD via an ET 200SP CM 4xIO-Link card, for example:

2. Import IODD

An IODD from another manufacturer can be added via the "Options" > "Import IODD" tab:

Select the IODD via "Browse" and start the installation via "Import":

After successful installation, the IODD is available in the catalog:

3. Delete IODD

To be able to delete an IODD, the hidden folders must be displayed as visible in the folder options:

The IODDs must be deleted in the following folders:

and here:

3.1. Delete IODD in the catalog file

If the IODD is not deleted from the catalog file and is to be imported again, the following error appears:

This is due to the fact that the IODD name still exists as a line in the catalog file and must be removed here:

This is how it must look at the end (without the IODD BNI0086):

Now the same IODD (BNI0086) can be imported again without errors.

4. Restore delivery status

The delivery status (only pre-installed IODDs from Siemens) can be easily restored using the following button:

Attention:

All IODDs installed in the catalog will be deleted!