842.11 USD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
3 Pc.
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Analog inputs
- 8x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA)
- Single-channel monitoring
- yes
- Additional function
-
Vibration
Internal temperature
Device discovery - Current sum US, sensor
- 4 A
- Housing material
- PPS
- Dimension
- 68 x 36.8 x 183.5 mm
- Ambient temperature
- -25...70 °C
- IP rating
- IP68, IP69K, when threaded in
- Transfer rate
- COM3 (230.4 kBaud)
- Process data cycle min.
- 3 ms
- Process data IN
- 23 bytes
- Secondary features
-
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration - Secondary features for condition monitoring
-
Vibration monitoring
Internal temperature monitoring
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306