Login

Please register for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company

BIW0002

BIW1-A310-M0100-P1-S115

Inductive transducer system

Hub
110 mm
Analog output
Analog, voltage 0…10 V
Sampling rate typ.
32 kHz
Repeat accuracy
10 µm
Non-linearity max.
±20 µm

This product is part of the Classic portfolio, that means

extended availability
flexible transition period
transparent conditions
Classic Banner
Do you have any questions about the product? Get in touch with us.
This product page contains information for Turkey – Balluff Turkey Otomasyon Ticaret Limited Sirketi, Istanbul

Quantity scale

Contact request
Key features
Hub
110 mm
Analog output
Analog, voltage 0…10 V
Sampling rate typ.
32 kHz
Repeat accuracy
10 µm
Non-linearity max.
±20 µm
Housing material
Aluminium, Anodized
Connection
Connector, M12x1, 8-pin
Operating voltage Ub
18...30 VDC
Ambient temperature
-20...85 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 12.0
27-27-40-04
ECLASS 13.0
27-27-40-04
ECLASS 14.0
27-27-40-04
ECLASS 4.1
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue