Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive transducer system
Hub
310 mm
Analog output
Analog, voltage 0…10 V
Sampling rate typ.
32 kHz
Repeat accuracy
10 µm
Non-linearity max.
±60 µm
This product is part of the Classic portfolio, that means
extended availability
transparent conditions
no New Design-In (NNDI)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported