Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 53 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PVC
Cable, 2.00 m, TPU
Cable, 3.00 m, PVC
Cable, 3.00 m, TPU
Cable, 5.00 m, PVC
Cable, 5.00 m, TPU
Cable, 6.00 m, PVC
Cable, 10.00 m, PVC
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported