Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
for flush mounting
Range
3 mm
Switching output
Non-polarized Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES M12MF-USC30B-S04G | BES 516-542-S4-H | |
|
67.43 USD
List price
|
109.11 USD
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 70 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 3 mm | 2 mm |
| Switching output | Non-polarized Normally open (NO) | Non-polarized Normally open (NO) |
| Switching frequency | 1300 Hz | 2500 Hz |
| Housing material | Brass, Nickel-free coated | Stainless steel |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...36 VDC | 10...55 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported