Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
Ø 12 x 47 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES 516-300-S240-D-PU-03 | BES M08MI-NSC15B-S49G | |
|
314.58 USD
List price
|
42.39 USD
List price
|
|
| Dimension | Ø 12 x 47 mm | Ø 8 x 59 mm |
|---|---|---|
| Style Housing | M12x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 2000 Hz | 1000 Hz |
| Housing material | Stainless steel | Brass, nickel-plated |
| Material sensing surface | EP | PA 12 |
| Connection | Cable, 3.00 m, PUR | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 12...30 VDC |
| Ambient temperature | -25...80 °C | -25...70 °C |
| Pressure rating max. | 500 bar | - |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | - | IP67 |
| Principle of operation | - | Inductive sensor |
Only CAD model download is supported