Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version
Dimension
32 x 20 x 8 mm
Style Housing
32x20x8
Installation
for flush mounting
Range
7 mm
Switching output
PNP NO/NC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES R01ZC-PAC70B-BP03 | BES R01ZC-PSC70B-BP00.5-GS49 | |
|
151.37 USD
List price
|
166.00 USD
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting |
| Range | 7 mm | 7 mm |
| Switching output | PNP NO/NC | PNP Normally open (NO) |
| Switching frequency | 150 Hz | 150 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 3.00 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.50 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported