BES0429
Inductive ring sensors and tube sensors
Typecode:
BES Z06K-PSC16F-BP00,1-GS04
- Dimension
- 78.5 x 17 x 11.9 mm
- Style Housing
- block style
- Target size min.
- M3x5 screw
- Range
- 16 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 10 Hz
- Housing material
- PA 6.6
- Connection
- Cable with connector, M12x1-Male, 4-pin, 0.10 m, PUR
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926