Discontinued
You can find the suitable alternative product below
Recommended alternative
BOS02AR
BOS R090K-PU-RX10-S75
- Series
- 5K
- Dimension
- 10.8 x 43.5 x 19.5 mm
- Interface
- PNP normally open (NO)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- Infrared
- Light spot size
- Ø 90 mm at 2 m
- Range
- 0...20 m
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
WEEE
UKCA - Trademark
- Global
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-01
- ECLASS 11.0
- 27-27-09-01
- ECLASS 5.1.4
- 27-27-09-01
- ECLASS 6.2
- 27-27-09-01
- ECLASS 8.1
- 27-27-09-01
- ECLASS 9.0
- 27-27-09-01
- ECLASS 9.1
- 27-27-09-01
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528