256.11 USD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Series
- 50K
- Dimension
- 28.5 x 80.5 x 62 mm
- Interface
-
PNP Normally open (NO)
PNP Normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Retroreflective sensor
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Light spot size
- 200 x 200 mm at 10 m
- Range
- 0...18 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
-
PC
ABS - Material sensing surface
- Glass
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-02
- ECLASS 11.0
- 27-27-09-02
- ECLASS 5.1.4
- 27-27-09-02
- ECLASS 6.2
- 27-27-09-02
- ECLASS 8.1
- 27-27-09-02
- ECLASS 9.0
- 27-27-09-02
- ECLASS 9.1
- 27-27-09-02
- ETIM 4.0
- EC002717
- ETIM 5.0
- EC002717
- ETIM 6.0
- EC002717
- ETIM 7.0
- EC002717
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528