Products
Service & Support
Industries & Solutions
Company

BOS020M

BOS R020K-PS-RF11-00,2-S49

Cubical diffuse sensors with different types of light up to 150 mm range

Series
R020K
Dimension
7.7 x 26.8 x 13.5 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, HGA fixed
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Series
R020K
Dimension
7.7 x 26.8 x 13.5 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, HGA fixed
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 15 mm
Light spot size
Ø 3 mm at 15 mm
Light type
LED Red light
Range
1...30 mm
Connection
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
Classifications
ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
ETIM 8.0
EC001822
ETIM 9.0
EC002719
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue