Products
Service & Support
Industries & Solutions
Company

BUS004A

BUS R06K1-NPX-02/015-S75G

Cubic version and analog or digital output

Switching output
NPN NO/NC
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PU foam/Epoxy resin/Glass
Range
20...250 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Switching output
NPN NO/NC
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PU foam/Epoxy resin/Glass
Range
20...250 mm
Switching frequency
25 Hz
Approval/Conformity
CE
WEEE
UKCA
cULus
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 % FS
Operating voltage Ub
20...30 VDC
Classifications
ECLASS 10.1
27-27-28-03
ECLASS 11.0
27-27-28-03
ECLASS 12.0
27-27-28-06
ECLASS 13.0
27-27-28-06
ECLASS 14.0
27-27-28-06
ECLASS 4.1
27-27-08-04
ECLASS 5.1.4
27-27-28-03
ECLASS 6.2
27-27-28-03
ECLASS 8.1
27-27-28-03
ECLASS 9.0
27-27-28-03
ECLASS 9.1
27-27-28-03
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
ETIM 8.0
EC001846
ETIM 9.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue