Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BMF0062

Magnetic field sensors for multiple slot shapes

Typecode:

BMF 305K-R-PS-F-3-03

Loading...
Slot type
variable
Dimension
33.5 x 5 x 10.5 mm
Principle of operation
Reed switch
Cable
PVC, 3 m
Application
larger actuators
Mounting part
Mounting bracket BMF 305-HW*
Housing material
LCP
Switching output
Reed switch, polarized Normally open (NO)
Switching frequency
1000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-20...70 °C
IP rating
IP65
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mounting brackets for magnetic field sensors

Heartbeat® power supplies with IO-Link interface

Rangefinder / tool

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916