Login

Please register for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

BNS004J

BNS 819-99-K-11

Mechanical single position limit switches

Dimension
40 x 20 x 47 mm
Housing material
Aluminium, Anodized
Number of switching positions
1x Ball
Version
Snap contact
Operating principle
1. Switch position: Mechanical
Do you have any questions about the product? Get in touch with us.
This product page contains information for Lithuania – UAB INTERAUTOMATIKA, Vilnius

Quantity scale

Contact request
Key features
Dimension
40 x 20 x 47 mm
Housing material
Aluminium, Anodized
Number of switching positions
1x Ball
Version
Snap contact
Operating principle
1. Switch position: Mechanical
Continuous current
1. Switch position: 5 A
Rated operating voltage Ue
1. Switch position: 250 V AC
Installation
any
Approach direction
any
Approach speed
1. Switch position: 9 m/min
Connection type
1. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
CCC
WEEE
Classifications
ECLASS 10.1
27-27-06-01
ECLASS 11.0
27-27-06-01
ECLASS 12.0
27-27-06-01
ECLASS 13.0
27-27-06-01
ECLASS 14.0
27-27-06-01
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-01
ECLASS 6.2
27-27-06-01
ECLASS 8.1
27-27-06-01
ECLASS 9.0
27-27-06-01
ECLASS 9.1
27-27-06-01
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue