Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Mechanical multiple position limit switches
Dimension
79 x 60 x 63 mm
Housing material
Aluminum, Anodized
Number of switching positions
4x Roller
Version
Snap contact
Operating principle
1-4. Switch position: Mechanical
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BNS 819-B04-R12-61-12-10 | BNS 819-B04-R12-61-12-10-FD | |
|
650.89 USD
List price
|
-
List price
|
|
| Dimension | 79 x 60 x 63 mm | 79 x 60 x 85.5 mm |
|---|---|---|
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| Number of switching positions | 4x Roller | 4x Roller |
| Version | Snap contact | Snap contact |
| Operating principle | 1-4. Switch position: Mechanical | 1-4. Switch position: Mechanical |
| Continuous current | 1-4. Switch position: 6 A | 1-4. Switch position: 6 A |
| Rated operating voltage Ue | 1-4. Switch position: 250 VAC | 1-4. Switch position: 250 VAC |
| Installation | Vertical | Vertical |
| Approach direction | longitudinal, parallel to attachment surface | longitudinal, parallel to attachment surface |
| Approach speed | 1-4. Switch position: 60 m/min | 1-4. Switch position: 60 m/min |
| Switch position spacing | 12 mm | 12 mm |
| Connection type | 1-4. Switch position: Screw terminal | 1-4. Switch position: Screw terminal |
| Ambient temperature | -5...85 °C | -5...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA CCC WEEE |
CE UKCA CCC WEEE |
Only CAD model download is supported